26.11.1 PWMxCON

Name: PWMxCON
Offset: 0x40E,0x0411,0x0414

PWM Control Register

Bit 76543210 
 EN OUTPOL     
Access R/WRR/W 
Reset 000 

Bit 7 – EN PWM Module Enable bit

ValueDescription
1 PWM module is enabled
0 PWM module is disabled

Bit 5 – OUT PWM Module Output Level

Indicates PWM module output level when bit is read

Bit 4 – POL PWM Output Polarity Select bit

ValueDescription
1 PWM output is inverted
0 PWM output is normal