26.11.2 PWMxDC

Name: PWMxDC
Offset: 0x040C,0x040F,0x0412

PWM Duty Cycle Register

Bit 15141312111098 
 DCH[7:0] 
Access  
Reset xxxxxxxx 
Bit 76543210 
 DCL[1:0]       
Access  
Reset xx 

Bits 15:8 – DCH[7:0] PWM Duty Cycle Most Significant bits

These bits are the MSbs of the PWM duty cycle.

Reset States: 
POR/BOR = xxxxxxxx
All Other Resets = uuuuuuuu

Bits 7:6 – DCL[1:0] PWM Duty Cycle Least Significant bits

These bits are the LSbs of the PWM duty cycle.

Reset States: 
POR/BOR = xx
All Other Resets = uu