29.4.3 SSPxMSK

MSSP Address Mask Register
Name: SSPxMSK
Offset: 0x068E,0x0698

Bit 76543210 
 MSK[6:0]MSK0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 7:1 – MSK[6:0] Mask bits

ValueNameDescription
1 I2C Client

The received address bit n is compared to SSPxADD bit n to detect I2C address match

0 I2C Client

The received address bit n is not used to detect I2C address match

Bit 0 – MSK0

Mask bit for I2C 10-bit Client mode
ValueNameDescription
x SPI or I2C 7-bit This bit is not used
1 I2C 10-bit Client

The received address bit 0 is compared to SSPxADD bit 0 to detect I2C address match

0 I2C 10-bit Client

The received address bit 0 is not used to detect I2C address match