4.5.1 Serial Wire Debug
The Serial Wire Debug (SWD) uses two pins to communicate with the target. For further information on how to use the programming and debugging capabilities of the EDBG, see Embedded Debugger.
| SAM R34 pin | Function |
|---|---|
| PA30 | SWD clock |
| PA31 | SWD data |