4.5.2 Virtual COM Port
The Embedded Debugger acts as a Virtual Com Port gateway by using one of the SAM R34 UARTs. For further information on how to use the Virtual COM port, see Embedded Debugger.
| SAM R34 pin | Function | Shared Functionality |
|---|---|---|
| PA05 | RX line | EXT1, EXT3 |
| PA04 | TX line | EXT1, EXT3 |