4.4.1 External Clock
The SAM R34 Xplained Pro Evaluation Kit contains one mounted 32.768 kHz crystal that can be used as a clock source for the SAM R34. The RF transceiver uses a 32 MHz external TCXO for optimal performance at long range.
| SAM R34 pin | Function |
|---|---|
| A3 | PA00_XIN32 |
| A4 | PA01_XOUT32 |
| SAM R34 pin | Function |
|---|---|
| H6 | RF_XTA |
| H7 | NC |