4.4.3 LEDs
There is one yellow LED available on the SAM R34 Xplained Pro board that can be turned on and off. The LED can be activated by driving the connected I/O line to GND.
| SAM R34 Pin | Function | Shared Functionality |
|---|---|---|
| PA19 | Yellow LED0 | EXT1 |
| PA18 | Green LED1 | EXT1 |