4.4.2 Mechanical Buttons
SAM
R34 Xplained Pro Evaluation Kit contains two
mechanical buttons:
- RESET button connected to the SAM R34 reset line
- When the RESET button is pressed it drives the I/O line to ground
- Generic user configurable
button
- When the user button is pressed it drives the I/O line to target voltage
Note: There is no pull-up resistor connected to the
generic user button. Remember to enable the internal pull up in the SAM R34 to use the button.
| SAM R34 pin | Silkscreen text | Shared functionality |
|---|---|---|
| RESET* | RESET | Serial Wire Debug |
| PA28 | SW0 | EXT1 |