Jump to main content
2.2.1 Device ID Name: DEVICEID Offset: 8006h
Bit 15 14 13 12 11 10 9 8 Reserved Reserved DEV[11:8] Access R R R R R R Reset 1 1 q q q q
Bit 7 6 5 4 3 2 1 0 DEV[7:0] Access R R R R R R R R Reset q q q q q q q q
Bit 13 – Reserved
Reserved - Read as ‘1’
Bit 12 – Reserved
Reserved - Read as ‘1’
Bits 11:0 – DEV[11:0] Device
ID
Device Device ID PIC16F13214 3130h PIC16F13215 3135h PIC16F13224 3131h PIC16F13225 3136h PIC16F13226 3141h PIC16F13244 3132h PIC16F13245 3137h PIC16F13246 3142h PIC16F13254 3133h PIC16F13255 3138h PIC16F13256 3143h PIC16F13274 3134h PIC16F13275 3139h PIC16F13276 3144h
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.