4.1.1 RJ-A Impact on TA_MAX
As an example, the figure below shows the simulation result TA = f(TJ) of two (theoretical) boards running the same software as in Use Case 2 (iPerf test on Typical part). The simulation condition is RJ-A = 20°C/W for the first board, and RJ-A = 40°C/W for the second board.
The ambient temperature (TA_MAX) for which TJ = 105°C is extracted in both cases. TA_MAX is 83°C for the first board and 62°C for the second board.