4.2 Junction Temperature as a Function of the Use Case
To illustrate how different software complexities may lead to different possible operating temperatures, and for easy comparison, all SAMA7G54-EK measurement results presented in SAMA7G54 Evaluation Kit Measurements are shown in the same graph below.
The above figure shows that for an identical hardware configuration, the TA difference between Use Case 1 and Use Case 2 at TJ = 105°C is ≈9°C.