3.1.2 Measurement Results
The following can be inferred from the above measurements:
- The total power consumed by this use case ranges from 630 to 780 mW at TJ = 105°C.
- The ambient temperature at which TJ reaches 105°C varies between 81°C and 86°C, depending on the device variability.
Note that running the same test on a different hardware would lead to different results.