In Transmit mode, the Buffer Full Status (BF) bit is set when the
CPU writes to SSPxBUF and is cleared when all eight bits are shifted out.
DS40002686A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.