Maximum current rating requires even
load distribution across I/O pins. Maximum current rating may be limited by the device
package power dissipation characterizations, see the "Thermal Characteristics"
section to calculate device specifications.
Power dissipation is calculated as
follows:
PDIS = VDD x {IDD - Σ IOH} + Σ
{(VDD - VOH) x IOH} + Σ (VOI x
IOL)
Internal Power Dissipation is
calculated as follows:
PINTERNAL = IDD x VDD
where IDD is current to run the chip alone without
driving any load on the output pins.
I/O Power Dissipation is calculated
as follows:
PI/O =
Σ(IOL*VOL)+Σ(IOH*(VDD-VOH))
Derated Power is calculated as
follows:
PDER =
PDMAX(TJ-TA)/θJA
where TA = Ambient Temperature, TJ =
Junction Temperature.
: Stresses above those listed
under the "Absolute Maximum Ratings" section may cause permanent damage to the device.
This is a stress rating only and functional operation of the device at those or any other
conditions above those indicated in the operation listings of this specification is not
implied. Exposure above maximum rating conditions for extended periods may affect device
reliability.
DS40002686A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.