In receive operation, the BF bit
is set when an address or data byte is loaded into SSPxBUF from
SSPSR. It is cleared when the SSPxBUF register is read.
DS40002686A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.