18.9.1 Peripheral Input Selection Register
Note:
- The Reset value ‘m’ is determined by device default locations for that input.
- Refer to the “Pin Allocation Table” for details about available pins per port.
| Name: | xxxPPS |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PORT[3:0] | PIN[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | m | m | m | m | m | m | m | ||
Bits 6:3 – PORT[3:0] Peripheral Input PORT Selection(1)
| Value | Description |
|---|---|
1111-0011 | Reserved |
0010 | PORTC(1) |
0001 | PORTB(2) |
0000 | PORTA |
|
Note:
| |
| Reset States: |
|
Bits 2:0 – PIN[2:0] Peripheral Input PORT Pin Selection(2)
| Reset States: |
|
| Value | Description |
|---|---|
| 111 | Peripheral input is from PORTx Pin 7 (Rx7) |
| 110 | Peripheral input is from PORTx Pin 6 (Rx6) |
| 101 | Peripheral input is from PORTx Pin 5 (Rx5) |
| 100 | Peripheral input is from PORTx Pin 4 (Rx4) |
| 011 | Peripheral input is from PORTx Pin 3 (Rx3) |
| 010 | Peripheral input is from PORTx Pin 2 (Rx2) |
| 001 | Peripheral input is from PORTx Pin 1 (Rx1) |
| 000 | Peripheral input is from PORTx Pin 0 (Rx0) |