9 Memory

The SAMA5D2 SiP is available with 128 Mbits, 512 Mbits or 1 Gbit of DDR2 SDRAM memory, and with 1 Gbit or 2 Gbits of LPDDR2 SDRAM memory. For the features of these memories, see DDR2 SDRAM Features and LPDDR2 SDRAM Features.

For power consumption, electrical characteristics and timings of these memories, refer to the data sheets referenced below on the manufacturer’s website.

Table 9-1. Memory Data Sheet References
Memory TypeDensityManufacturer Packaged PNData Sheet Reference Number
DDR2 SDRAM128 MbitsWinbond W9712G6KB25IW9712G6KB
512 MbitsWinbond W9751G6KB25IW9751G6KB
1 GbitWinbond W971GG6SB25IW971GG6SB
LPDDR2 SDRAM1 Gbitapmemory AD210032F-I-ABlpddr2_datasheet_1gb
2 Gbitsapmemory AD220032D-I-ED/PC/ABlpddr2_datasheet_2gb