2 Ordering Information
| Ordering Code(1) | MRL | Package | Carrier Type | Operating Temperature Range |
|---|---|---|---|---|
| ATSAMA5D225C-D1M-CU | C | BGA196 | Tray | -40°C to +85°C |
| ATSAMA5D225C-D1M-CUR | Tape & Reel | |||
| ATSAMA5D27C-D5M-CU | BGA289 | Tray | ||
| ATSAMA5D27C-D5M-CUR | Tape & Reel | |||
| ATSAMA5D27C-D1G-CU | Tray | |||
| ATSAMA5D27C-D1G-CU-SL3 | Tray | |||
| ATSAMA5D27C-D1G-CUR | Tape & Reel | |||
| ATSAMA5D27C-D1G-CUR-SL3 | Tape & Reel | |||
| ATSAMA5D28C-D1G-CU | Tray | |||
| ATSAMA5D28C-D1G-CUR | Tape & Reel | |||
| ATSAMA5D27C-LD1G-CU | BGA361 | Tray | ||
| ATSAMA5D27C-LD1G-CUR | Tape & Reel | |||
| ATSAMA5D27C-LD2G-CU | Tray | |||
| ATSAMA5D27C-LD2G-CU-SL3 | Tray | |||
| ATSAMA5D27C-LD2G-CUR | Tape & Reel | |||
| ATSAMA5D27C-LD2G-CUR-SL3 | Tape & Reel | |||
| ATSAMA5D28C-LD1G-CU | Tray | |||
| ATSAMA5D28C-LD1G-CUR | Tape & Reel | |||
| ATSAMA5D28C-LD2G-CU | Tray | |||
| ATSAMA5D28C-LD2G-CUR | Tape & Reel |
Note:
- For details on ordering codes, see Product Identification System.