4 DDR2 SDRAM Features

  • Power Supply: DDRM_VDD, DDRM_VDDL, DDRM_VDDQ = 1.8 V ±0.1 V
  • Double Data Rate Architecture: Two Data Transfers per Clock Cycle
  • CAS Latency: 3
  • Burst Length: 8
  • Bi-Directional, Differential Data Strobes (DQS and DQSN) are Transmitted/Received with Data
  • Edge-Aligned with Read Data and Center-Aligned with Write Data
  • DLL Aligns DQ and DQS Transitions with Clock
  • Differential Clock Inputs (CLK and CLKN)
  • Data Masks (DM) for Write Data
  • Commands Entered on Each Positive CLK Edge, Data and Data Mask are Referenced to Both Edges of DQS
  • Auto-Refresh and Self-Refresh Modes
  • Precharged Power-Down and Active Power-Down
  • Write Data Mask
  • Write Latency = Read Latency - 1 (WL = RL - 1)
  • Interface: SSTL_18