Introduction

The SAMA5D2 System-in-Package (SiP) integrates the Arm® Cortex®-A5 processor-based SAMA5D2 MPU with up to 1 Gbit DDR2 SDRAM or up to 2 Gbit LPDDR2 SDRAM in a single package.

By combining the high-performance, ultra-low power SAMA5D2 with LPDDR2/DDR2 SDRAM in a single package, PCB routing complexity, area and number of layers is reduced in the majority of cases. This makes board design easier and more robust by facilitating design for EMI, ESD and signal integrity.

DDR2 SDRAM memory sizes and package options available:
  • 128 Mbit, TFBGA196
  • 512 Mbit and 1 Gbit, TFBGA289
LPDDR2 SDRAM memory sizes and package options available:
  • 1 Gbit and 2 Gbit, TFBGA361

While the smallest option targets applications with a small OS or bare metal, the larger options are suitable for applications using Linux®.