6 Configuration Summary

Table 6-1. Configuration Summary
FeatureSAMA5D225SAMA5D27SAMA5D28
PackageTFBGA196TFBGA289TFBGA361TFBGA289TFBGA361
DDR2 SDRAM128 Mb512 Mb1 Gb––1 Gb––
LPDDR2 SDRAM–––1 Gb2 Gb–1 Gb2 Gb
SMCUp to 16-bit
Internal Memory Bus Width16-bit32-bit16-bit32-bit
PIOs90128
SRAM128 Kbytes
QSPI2
LCD24-bit RGB
Camera Interface (ISC)1
EMAC1
PTC

4 X-lines

x 8 Y-lines

8 X-lines x 8 Y-lines
CAN12
USB2
 (2 Hosts or 1 Host/ 1 Device)3
 (2 Hosts/1 HSIC or 1 Host/1 Device/1 HSIC)
UART/SPI/I2C9 / 6 / 6 (FLEXCOM2 not embedded)10 / 7 / 7
SDIO/SD/MMC2
I2S/SSC/Class D/PDM2 / 2 / 1 / 1
ADC Inputs512
Timers56
PWM

4 (PWM)

+ 5 (TC)

4 (PWM) + 6 (TC)
Tamper Pins68
AESBYes
Environmental Monitors, Die Shield–––Yes