3 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Architecture: | ATSAMA5 | = Arm Cortex-A5 CPU |
| Product Group: | D225 | = 196-ball general-purpose microprocessor family |
| D27 | = 289-ball or 361-ball general-purpose microprocessor family | |
| D28 | ||
| Mask Revision: | C | |
| Memory Type and Size: | D1M | = 128-Mbit DDR2 SDRAM |
| D5M | = 512-Mbit DDR2 SDRAM | |
| D1G | = 1-Gigabit DDR2 SDRAM | |
| LD1G | = 1-Gigabit LPDDR2 SDRAM | |
| LD2G | = 2-Gigabit LPDDR2 SDRAM | |
| Package: | C | = BGA |
| Temperature Range: | U | = -40°C to +85°C (Industrial) |
| Carrier Type: | Blank | = Standard packaging (Tray) |
| R | = Tape and Reel | |
| Software License Level: | Blank | = Standard |
| SL3 | = Level 3 |
Example:
- ATSAMA5D27C-D1G-CUR-SL3 = Arm Cortex-A5 289-ball general-purpose microprocessor, 1-Gigabit DDR2 SDRAM, BGA package, Industrial temperature, Tape and Reel packaging, Software License Level 3
Note: The Tape and Reel identifier and the
Software License Level identifier only appear in the catalog part number
description. These identifiers are used for ordering purposes and are not printed on
the device package. Check with your Microchip Sales Office for package
availability.