39.1 Low-Power Comparator Overview

A single comparator is shown in Figure 39-1 along with the relationship between the analog input levels and the digital output. When the analog voltage at VIN+ is less than the analog voltage at VIN-, the output of the comparator is a digital low level. When the analog voltage at VIN+ is greater than the analog voltage at VIN-, the output of the comparator is a digital high level.

Figure 39-1. Single Comparator
Note:
  1. The black areas of the output of the comparator represent the uncertainty due to input offsets and response time.
Figure 39-2. Low-Power Comparator Module Simplified Block Diagram
Note:
  1. When EN = 0, all multiplexer inputs are disconnected and the Comparator will produce a '0' at the output.