31.8.7 CLCnSEL3
Name: | CLCnSEL3 |
Offset: | 0x0691 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
D4S[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | x | x | x | x | x | x | x |
Bits 6:0 – D4S[6:0] CLCn Data4 Input Selection
Reset States: |
|
Value | Description |
---|---|
n | Refer to the CLC Input Selection table for input selections |