20.8.2 Burst Mode

Burst mode provides the highest scan throughput of all modes. CPU operation is stalled on the instruction following the instruction that sets SGO and remains stalled until the last NVM location has been transferred. Once hardware clears SGO, the CPU resumes normal operation.
Important: In Burst mode, software cannot clear SGO while the scan is in progress since the CPU cannot execute instructions while stalled.