38.11.2 CMxCON1
Name: | CMxCON1 |
Offset: | 0x080D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SP | INTP | INTN | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 2 – SP Comparator Speed/Power Select
Value | Description |
---|---|
1 | Comparator operates in Low-Power, Low-Speed mode |
0 | Comparator operates in Normal-Power, High-Speed mode |
Bit 1 – INTP Comparator Interrupt on Positive-Going Edge Enable
Value | Description |
---|---|
1 | The CxIF interrupt flag will be set upon a positive-going edge of the CxOUT bit |
0 | No interrupt flag will be set on a positive-going edge of the CxOUT bit |
Bit 0 – INTN Comparator Interrupt on Negative-Going Edge Enable
Value | Description |
---|---|
1 | The CxIF interrupt flag will be set upon a negative-going edge of the CxOUT bit |
0 | No interrupt flag will be set on a negative-going edge of the CxOUT bit |