38.3 Comparator Hysteresis
A selectable amount of separation voltage can be added to the input pins of each comparator to provide a hysteresis function to the overall operation. The hysteresis value is selected using the Comparator Hysteresis Select (HYS) bits. See the “Comparator Specifications” section for more information.