35.6.11 ADACQ
Note: The individual bytes in this multibyte
register can be accessed with the following register names:
- ADACQH: Accesses the high byte ADACQ[12:8]
- ADACQL: Accesses the low byte ADACQ[7:0]
Name: | ADACQ |
Offset: | 0x1D21 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ACQ[12:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ACQ[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 12:0 – ACQ[12:0] Acquisition (charge share time) Select
Value | Description | |
---|---|---|
OSC[1:0] =
10 or 0x | OSC[1:0] =
11 | |
1 1111
1111 1111 | 8191 clocks of Selected Clock | 8191 clocks of ADCRC |
1 1111
1111 1110 | 8190 clocks of Selected Clock | 8190 clocks of ADCRC |
1 1111
1111 1101 | 8189 clocks of Selected Clock | 8189 clocks of ADCRC |
... | ... | ... |
0 0000
0000 0010 | 2 clocks of Selected Clock | 2 clocks of ADCRC |
0 0000
0000 0001 | 1 clocks of Selected Clock | 1 clocks of ADCRC |
0 0000
0000 0000 | Not included in the data conversion cycle(1) | |
Note:
|