17.3.13 PORTWCON

Signal Routing Port Control Register
Name: PORTWCON
Offset: 0x1F2E

Bit 76543210 
    CPOL   CLKEN 
Access R/WR/W 
Reset 00 

Bit 4 – CPOL PORTW Clock Polarity

ValueDescription
1 Falling-edge clock
0 Rising-edge clock

Bit 0 – CLKEN PORTW Clock Enable

Reset States: 
POR/BOR = 0
All Other Resets = 0
ValueDescription
1 Clock input for PORTW is enabled. All PORTW registers are read-only, except LATW which is read/write.
0 Clock input for PORTW is disabled. All PORTW registers, including LATW, have read/write access.