17.3.11 PORTWCLK
Note: This
register can only be written when the clock to the module is disabled. See Signal Routing
Port Clock for details.
Name: | PORTWCLK |
Offset: | 0x1F2C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLK[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – CLK[4:0] Signal Routing Port Clock Input Selection
Value | Description |
---|---|
11111-11000 | Reserved |
10111 | NCO1_OUT |
10110 | CLC4_OUT |
10101 | CLC3_OUT |
10100 | CLC2_OUT |
10011 | CLC1_OUT |
10010 | PWM2S1P2_OUT |
10001 | PWM2S1P1_OUT |
10000 | PWM1S1P2_OUT |
01111 | PWM1S1P1_OUT |
01110 | CCP2_OUT |
01101 | CCP1_OUT |
01100 | TMR1_overflow |
01011 | TMR0_overflow |
01010 | TMR4_OUT |
01001 | TMR2_OUT |
01000 | CLKREF_OUT |
00111 | EXTOSC |
00110 | SOSC |
00101 | MFINTOSC (31.25 kHz) |
00100 | MFINTOSC (500 kHz) |
00011 | LFINTOSC |
00010 | HFINTOSC |
00001 | FOSC |
00000 | PORTWCLKPPS |
Reset States: |
|