37.10.5 System Clock
Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
---|---|---|---|---|---|---|
fCLK_MAIN | Main clock frequency(1,2) | — | — | 24 | MHz | |
fCY | Instruction clock frequency | — | fCLK_MAIN | — | MHz | |
TCY | Instruction period(3) | 41.6 | 1/fCY | — | ns | |
✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. Note:
|