37.10.1 Internal Oscillators
Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
---|---|---|---|---|---|---|
fOSCHF | OSCHF frequency | — | — | MHz | ||
Precision calibrated OSCHF frequency | — |
4 |
— | |||
%CAL | OSCHF tune step size | — | 0.4 | — | % | |
tOSCHF_ST(3) | OSCHF wake-up from sleep start-up time | — | 24 | 30 | μs |
Device in Idle or Standby sleep mode, |
— | 115 | 180 | μs |
Device in Power-Down sleep mode, |
||
fOSC32K | Internal OSC32K frequency | — | 32.768 | — | kHz | |
tOSC32K_ST(3) | OSC32K wake-up from sleep start-up time | — | 950 | 1000 | μs |
Device in Power-Down sleep mode, |
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. Note:
|