29.2.2 Signal Description
Name | Type | Description |
---|---|---|
LUTn-OUT | Digital output | Output from the Look-up Table |
LUTn-IN[2:0] | Digital input | Input to the Look-up Table. LUTn-IN[2] can serve as CLK_LUTn. |
Refer to the I/O Multiplexing and Considerations section for details on the pin mapping for this peripheral. One signal can be mapped to several pins.