10.5.4 Interrupt Control
Name: | INTCTRL |
Offset: | 0x03 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EEREADY | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – EEREADY EEPROM Ready Interrupt
Writing a ‘1
’ to this bit enables the interrupt
which indicates that the EEPROM is ready for new write/erase operations.
This is a level interrupt that will be triggered only when the
EEREADY bit in the INTFLAGS register is set to ‘1
’. The
interrupt must not be enabled before triggering an EEPROM write/erase operation,
as the EEREADY bit will not be cleared before this command is issued. The
interrupt must be disabled in the interrupt handler.