35.3.7 Enabling of Key Protected Interfaces
The UPDI key mechanism protects the access to some internal interfaces and features. To activate
a key, the correct key data must be transmitted by using the KEY
instruction, as described in the KEY - Set Activation Key or Send System Information
Block section. Table 35-5 describes the
available keys and the condition required when doing the operation with the key
active.
| Key Name | Description | Requirements for Operation | Conditions for Key Invalidation |
|---|---|---|---|
| Chip Erase | Start NVM chip erase. Clear lock bits | - | UPDI Disable/UPDI Reset |
| NVMPROG | Activate NVM programming | Lock bits cleared. ASI_SYS_STATUS.NVMPROG set | Programming done/UPDI Reset |
| USERROW-Write | Program the user row on the locked device | Lock bits set. ASI_SYS_STATUS.UROWPROG set | Write to key Status bit/UPDI Reset |
Table 35-6 gives an overview of the available key signatures that must be shifted in to activate the interfaces.
| Key Name | Key Signature (LSB Written First) | Size |
|---|---|---|
| Chip Erase | 0x4E564D4572617365 | 64 bits |
| NVMPROG | 0x4E564D50726F6720 | 64 bits |
| USERROW-Write | 0x4E564D5573267465 | 64 bits |