35.5.10 ASI CRC Status

Name: ASI_CRC_STATUS
Offset: 0x0C
Reset: 0x00
Property: -

Bit 76543210 
      CRC_STATUS[2:0] 
Access RRR 
Reset 000 

Bits 2:0 – CRC_STATUS[2:0] CRC Execution Status

This bit field signalizes the status of the CRC conversion. This bit field is one-hot encoded.

ValueDescription
0x0 Not enabled
0x1 CRC enabled, busy
0x2 CRC enabled, done with OK signature
0x4 CRC enabled, done with FAILED signature
Other Reserved