2 Pin Descriptions
The descriptions of the pins are listed in Table 2-1.
| Name | 8-Lead SOIC | 8-Lead TSSOP | 8-Pad UDFN(1) | Function |
|---|---|---|---|---|
| A0 | 1 | 1 | 1 | Device Address Input |
| A1 | 2 | 2 | 2 | Device Address Input |
| A2 | 3 | 3 | 3 | Device Address Input |
| GND | 4 | 4 | 4 | Ground |
| SDA | 5 | 5 | 5 | Serial Data |
| SCL | 6 | 6 | 6 | Serial Clock |
| NC | 7 | 7 | 7 | No Connect |
| VCC | 8 | 8 | 8 | Device Power Supply |
Note:
- The exposed pad on this package can be connected to GND or left floating.