7 Write Operations
All write operations for the AT34C04 begin with the master sending a Start condition,
followed by a device address byte with the R/W bit set to logic
‘0’, and then by the word address byte. The data value(s) to be written
to the device immediately follow the word address byte.
Note: All byte write and
page write operations should be preceded by the SPA and or RPA commands to ensure the
internal address counter is located in the desired half of the memory.
If a byte write or page write operation is attempted to a protected quadrant, the AT34C04 will respond (ACK or NACK) to the write operation according to Table 7-1.
| Quadrant Status | Instruction | ACK | Word Address | ACK | Data Word | ACK | Write Cycle |
|---|---|---|---|---|---|---|---|
| Write Protected with Set RSWP | Set RSWP | NACK | Don’t Care | NACK | Don’t Care | NACK | No |
| Clear RSWP | ACK | Don’t Care | ACK | Don’t Care | ACK | Yes | |
| Byte Write or Page Write to Protected Quadrant | ACK | Word Address | ACK | Data | NACK | No | |
| Not Protected | Set RSWP or Clear RSWP | ACK | Don’t Care | ACK | Don’t Care | ACK | Yes |
| Byte Write or Page Write | ACK | Word Address | ACK | Data | ACK | Yes |