Jump to main content
Features
- Low-Voltage Operation:
- JEDEC JC42.4 (EE1004-v) Serial Presence Detect (SPD) Compliant
- Internally Organized as
512 x 8 (4K)
- Industrial Temperature Range: -20°C to +125°C
- I2C-Compatible (Two-Wire)
Serial Interface:
- 100 kHz Standard Mode, 1.7V to 3.6V
- 400 kHz Fast Mode, 1.7V to 3.6V
- 1 MHz Fast Mode Plus (FM+),
2.5V to 3.6V
- Bus Timeout Supported
- Advanced Software Data Protection Features
- Individually reversible software write protection on all four 128-byte
quadrants
- Software procedure to verify each quadrant’s write protection status
- Schmitt Triggers, Filtered Inputs for
Noise Suppression
- Ultra Low Active Current (3 mA
maximum) and Standby Current (4 μA maximum)
- 16-byte Page Write Mode:
- Partial page writes
allowed
- Random and Sequential Read Modes
- Self-Timed Write Cycle within 5 ms Maximum
- ESD Protection >
4,000V
- High Reliability:
- Endurance: 1,000,000 write
cycles
- Data retention: 100
years
- Green Package Options
(Lead-free/Halide-free/RoHS compliant)