Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples
| Device | Package | Package Drawing Code | Package Option | Shipping Carrier Option | Device Grade |
|---|---|---|---|---|---|
| AT34C04-SS5M-B | SOIC | SN | SS | Bulk (Tubes) |
Industrial Temperature (-20°C to +125°C) |
| AT34C04-SS5M-T | SOIC | SN | SS | Tape and Reel | |
| AT34C04-X5M-B | TSSOP | ST | X | Bulk (Tubes) | |
| AT34C04-X5M-T | TSSOP | ST | X | Tape and Reel | |
| AT34C04-MA5M-T | UDFN | Q4B | MA | Tape and Reel | |
| AT34C04-MA5M-E | UDFN | Q4B | MA |
Extended Qty. Tape and Reel | |
| AT34C04-MA5MNK-T | UDFN | Q4B | MA | Tape and Reel |