Setting up the Hardware
Setting up the hardware involves interfacing the camera sensor module and the HDMI monitor with the PolarFire SoC SEV kit.
Follow these steps:
- Connect the camera sensor module at J10 on the SEV kit.
- Ensure the jumper settings on the SEV kit are set, see the following table.
| Jumper | Default Position | Functionality |
|---|---|---|
J46 | 9 and 10 | Bank1 voltage for CAN testing |
J40 | 9 and 10 | Bank9 voltage |
J16 and J35 | 2 and 3 | 1.8V for eMMC booting |
J36 | 1 and 2 | VDDAUX4 |
J2 and J3 | Open | DDR4 ref voltage |
J20 | 1 and 2 | VBUS for FP6 |
J23 | 1 and 2 | Backlight LED driver VANODE |
J29 | Open | SPI Flash |
J27 | Open | JTAG TRSTB |
J39 | 12V Input | 12V input to Board |
J28 | 1 and 2 | eFP6 programmer |
J41 | 1 and 2 | 125 MHz output |
J9 | Open | MSS DDR Vref |
J33 | 1 and 2 | VDDAUX9 |
J30 | 1 and 2 | VDDAUX1 |
J38 | Open | WiFi chip I2C CLK and data |
J18 and J57 | Open | USB ID |
J44 | 1 and 2 | Core voltage 1.05V |