2.2.7 Sleep Operation

While in Sleep mode, the I2C slave module can receive addresses or data. When an address match or complete byte transfer occurs during Sleep, it will wake the processor, if the MSSP Interrupt Enable (SSPxIE) bit is enabled.