2.2.2 WCOL Status Flag
If software writes to the SSPxBUF register, when a Start, Restart, Stop, Receive or Transmit sequence is in progress, the Write Collision Detect (WCOL) bit is set and the contents of the buffer are unchanged (the write does not occur). Any time the WCOL bit is set, it indicates that an action on SSPxBUF was attempted while the module was not Idle.
Important: Since queuing of events is not allowed, writing
to the lower five bits of SSPxCON2 is disabled until the Start condition is
complete.