2.4.1 BF Status Flag
In receive operation, the BF bit is set when an address or data byte is loaded into SSPxBUF from SSPxSR. BF is cleared when the SSPxBUF register is read.
In receive operation, the BF bit is set when an address or data byte is loaded into SSPxBUF from SSPxSR. BF is cleared when the SSPxBUF register is read.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.