2.4.3 SSPOV Status Flag

In receive operation, the MSSP Overflow (SSPOV) bit is set when eight bits are received into SSPxSR while the BF flag bit is already set from a previous reception. Software must clear SSPOV.