2.3.1 BF Status Flag
In Transmit mode, the Buffer Full Status (BF) bit is set automatically by hardware when software writes to SSPxBUF, and is cleared by hardware after all eight bits are shifted out.
In Transmit mode, the Buffer Full Status (BF) bit is set automatically by hardware when software writes to SSPxBUF, and is cleared by hardware after all eight bits are shifted out.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.