8.8.2.3 Oscillator Configuration
The default value given in this fuse description is the factory-programmed value and should not be mistaken for the Reset value.
Name: | OSCCFG |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLKSEL[3:0] | |||||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – CLKSEL[3:0] Clock Select
Value | Name | Description |
---|---|---|
0x0 | OSCHF | Device running on internal high frequency oscillator |
0x1 | OSC32K | Device running on internal 32.768 kHz oscillator |
Other | - | Reserved |