8.8.2.1 Watchdog Timer
Configuration
The default value given in this fuse
description is the factory-programmed value, and should not be mistaken for the
Reset value.
Name: | WDTCFG |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WINDOW[3:0] | PERIOD[3:0] | |
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:4 – WINDOW[3:0] Watchdog Window
Time-out Period
This value is loaded
into the WINDOW bit field of the Watchdog Control A (WDT.CTRLA) register at the end
of the start-up sequence, after power-on or Reset.
Bits 3:0 – PERIOD[3:0] Watchdog Time-out
Period
This value is loaded
into the PERIOD bit field of the Watchdog Control A (WDT.CTRLA) register at the end
of the start-up sequence after power-on or Reset.