8.8.2.2 Brown-Out Detector Configuration
The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.
Name: | BODCFG |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | - |
The bit values of this fuse register are written to the corresponding BOD configuration registers at the start-up.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LVL[2:0] | SAMPFREQ | ACTIVE[1:0] | SLEEP[1:0] | ||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:5 – LVL[2:0] BOD Level
Note: Values in
the Description column are typical values. Refer to the Electrical
Characteristics section for further details.
Value | Name | Description |
---|---|---|
0x0 | BODLEVEL0 | 1.9V |
0x1 | BODLEVEL1 | 2.45V |
0x2 | BODLEVEL2 | 2.70V |
0x3 | BODLEVEL3 | 2.85V |
Other | - | Reserved |
Bit 4 – SAMPFREQ BOD Sample Frequency
Value | Name | Description |
---|---|---|
0 | 128HZ | The sample frequency is 128 Hz |
1 | 32HZ | The sample frequency is 32 Hz |
Bits 3:2 – ACTIVE[1:0] BOD Operation Mode in Active and Idle
Value | Name | Description |
---|---|---|
0x0 | DISABLE | BOD disabled |
0x1 | ENABLE | BOD enabled in continuous mode |
0x2 | SAMPLE | BOD enabled in sampled mode |
0x3 | ENABLEWAIT | BOD enabled in continuous mode. Execution is halted at wake-up until BOD is running |
Bits 1:0 – SLEEP[1:0] BOD Operation Mode in Sleep
Value | Name | Description |
---|---|---|
0x0 | DISABLE | BOD disabled |
0x1 | ENABLE | BOD enabled in continuous mode |
0x2 | SAMPLE | BOD enabled in sampled mode |
0x3 | - | Reserved |