35.5.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ENABLE | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – ENABLE Enable OPAMP Peripheral
Value | Description |
---|---|
0 | The OPAMP peripheral is disabled |
1 | The OPAMP peripheral is enabled |
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ENABLE | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Value | Description |
---|---|
0 | The OPAMP peripheral is disabled |
1 | The OPAMP peripheral is enabled |